Features for the TPS5402EVM
- 3.5-V to 28-V input voltage range
- >80% Efficiency at 10-mA loading due to pulse-skipping eco-mode
- Up to 1.7-A maximum continuous output loading current
- Adjustable output
Description for the TPS5402EVM
The TPS5402EVM is a fully assembled and tested circuit for evaluating the TPS5402 non-synchronous step-down SWIFT™ converter. The EVM converts a 3.5-V to 28-V input voltage to a regulated 3.3-V output voltage that delivers up to 1.7 A. The TPS5402EVM is designed with an external fixed switching frequency, ranging from 50 kHz to 1.1 MHz.