See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.27
10 - 24 $ 1.15
25 - 99 $ 1.07
100 - 249 $ 0.94
250 - 499 $ 0.88
500 - 749 $ 0.74
750 - 999 $ 0.63
1000 - 9999 $ 0.60
  View datasheet for TPS5403DR View product folder for TPS5403DR

Adjust your quantity during checkout

TPS5403DR-4.5V to 28V Input, 3.3V, 1.7A Output, Non-Synchronous Step-Down Regulator with Integrated MOSFET

The TPS5403 is a monolithic non-synchronous buck regulator with wide operating input voltage range from 4.5 V to 28 V. Current mode control with internal slope compensation is implemented to reduce component count.

TPS5403 also features a light load pulse skipping mode, which allows for a power loss reduction from the input power supply to the system at light loading.

The switching frequency of the converters can be set from 50 kHz to 1.1 MHz with an external resistor. Frequency spread spectrum operation is introduced for EMI reduction.

LX anti-ringing is added to address high frequency EMI issues.

A cycle-by-cycle current limit with frequency fold back protects the IC at over loading condition.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00