See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $10.00
 

Adjust your quantity during checkout

TPS5403EVM-TPS5403 Evaluation Module

The Texas Instruments TPS5403EVM evaluation module (EVM) helps designers evaluate the performance of the TPS5403 non-synchronous step-down regulator with integrated MOSFET. The TPS5403 is designed to provide a fixed 3.3-V output and 1.7-A continuous current with an operational range of 4.5 V to 28 V and an external set switching frequency ranging from 50 kHz to 1.1 MHz.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00