See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS5405DR


6.5V to 28V Input, 5V Fixed Output at 2A Step-Down Regulator with Intregrated MosFET

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.40
10 - 24 $ 1.26
25 - 99 $ 1.18
100 - 249 $ 1.03
250 - 499 $ 0.96
500 - 749 $ 0.83
750 - 999 $ 0.71
1000 - 9999 $ 0.60

Adjust your quantity during checkout

Texas Instruments TPS5405DR

The TPS5405 is a monolithic non-synchronous buck regulator with wide operating input voltage range from 6.5 V to 28 V. Current mode control with internal slope compensation is implemented to reduce component count.

TPS5405 also features a light load pulse skipping mode, which allows for a power loss reduction from the input power supply to the system at light loading.

The switching frequency of the converters can be set from 50 kHz to 1.1 MHz with an external resistor. Frequency spread spectrum operation is introduced for EMI reduction.

LX anti-ringing is added to address high frequency EMI issues.

A cycle-by-cycle current limit with frequency fold back protects the IC at over loading condition.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00