See datasheet for actual packaging/pinout drawings

Package | PIN:

DGQ | 10

Temp:

S (-40 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.80
10 - 24 $ 2.52
25 - 99 $ 2.35
100 - 249 $ 2.06
250 - 499 $ 1.93
500 - 749 $ 1.64
750 - 999 $ 1.38
1000 - 9999 $ 1.32
  View datasheet for TPS54060DGQ View product folder for TPS54060DGQ

Adjust your quantity during checkout

TPS54060DGQ-3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode

The TPS54060 device is a 60-V, 0.5-A, step-down regulator with an integrated high-side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load, regulated output supply current to 116 µA. Using the enable pin, shutdown supply current is reduced to 1.3 µA, when the enable pin is low.

VIN undervoltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing/tracking. An open-drain power good signal indicates the output is within 94% to 107% of its nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.

The TPS54060 is available in 10-pin thermally enhanced HVSSOP PowerPAD™ package and 10-pin 3-mm × 3-mm VSON package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00