See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS54073EVM-098-2.2-4V, 14A DC/DC Converter Module for Startup into Pre-biased Load

The TPS54073EVM-098 kit allows the designer to easily evaluate the 14 A TPS54073 synchronous buck DC/DC converter for start up into pre-biased loads. A 2 position terminal block is provided to connect an external pre-charge voltage to the output. The input voltage range of the converter is 3.0 V to 3.6 V, the power stage input is 2.2 V to 4.0 V. The output voltage is adjustable down to 0.9 V (module preset to 1.5 V). Other voltages are possible by changing a resistor divider. The TPS54073 is ideal for regulating the voltage in point of load application from a 2.5/3.3 V bus for high current DSPs, FPGAs, ASICs, and microcontrollers.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00