See datasheet for actual packaging/pinout drawings

TPS54110EVM-044


1.5-A, 3-6 Vin DC/DC Converter with Adjustable Output Down to 0.9V

TI Store Price:

Unit price: $10.00

Texas Instruments TPS54110EVM-044

The TPS54110EVM-044 evaluation module allows the designer to evaluate the TPS54110 SWIFT DC/DC converter. The module is optimized for small size and uses a small ceramic capacitor and a low profile inductor in the output filter. The input voltage is 3-6V and the output is adjustable down to 0.9V for lower DSP/FPGA core voltages by adjusting a resistor divider.

Order SummaryEdit >
CC2650STK (1)$29.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00