Features for the TPS54116-Q1EVM-830
- DDR VDDQ and VTT outputs
- Included VTT source / sink dynamic load
- VTTREF output
- VDDQ up to 4 A
- VTT output up to ±1 A
Description for the TPS54116-Q1EVM-830
This evaluation module is designed to demonstrate the small printed-circuit-board areas that may be achieved when designing with the TPS54116-Q1 regulator. An external divider allows for an adjustable output voltage. The TPS54116-Q1 DC/DC converter is a synchronous buck converter designed to provide up to a 4-A output along with an integrated 1-A source/sink LDO for DDR memory termination.