See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $25.00
 

Adjust your quantity during checkout

TPS54122EVM-201-TPS54122EVM-201 EVM that has a dual output regulator with a 3A switcher output and a 3A Quiet Supply

The TPS54122EVM-201 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS54122, a dual output regulator with a 3A switcher output and a 3A Quiet Supply LDO output. The EVM circuit is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 2A. Connectors and test points are provided for convenience.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00