See datasheet for actual packaging/pinout drawings

Package | PIN:

RHL | 24

Temp:

S (-40 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.43
10 - 24 $ 3.99
25 - 99 $ 3.72
100 - 249 $ 3.34
250 - 499 $ 3.12
500 - 749 $ 2.71
750 - 999 $ 2.35
1000 - 9999 $ 2.30
  View datasheet for TPS54122RHLT View product folder for TPS54122RHLT

Adjust your quantity during checkout

TPS54122RHLT-3A QuietSupply™ Regulator with Integrated DC-DC Converter and Low-Noise LDO

The TPS54122 device combines an efficient step-down switching (DC-DC) converter with a high power-supply rejection (PSR), low-noise, low-dropout regulator (LDO) to provide an ultra-low-noise power supply that delivers a QuietSupply rail to noise-sensitive applications.

TPS54122 is ideally suited for systems with 5-V power busses and can support 3-A continuous output current through the DC-DC or LDO output. The LDO output voltage can be set from 0.8 V to 3.6 V, and the DC-DC can be adjusted from 0.83 V to 5 V using external resistors. The device can be used in a wide range of low-noise applications because the dc-dc converter and LDO are completely configurable. In addition, the TPS54122 includes features such as soft start, switching frequency synchronization, and a power-good signal.

By feeding the output of the DC-DC converter to the input of the LDO, the TPS54122 can supply efficient, low-noise power at up to 3 A.

The TPS54122 is available in a space-saving,
5.50 mm × 3.50 mm VQFN package, and is specified to operate over a –40°C to +125°C ambient temperature range.





View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00