See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS54160EVM-535-Evaluation Module for a High-Brightness LED Driver using the TPS54160

The TPS54160EVM-535 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS54160 DC/DC converter as a high-brightness light emitting diode (LED) driver. The converter is a wide input voltage (3.5–60V), 2.5MHz, non-synchronous, externally compensated, step down converter capable of 1.5A of output current. The TPS54160EVM-535 provides a high-brightness LED driver based on the TPS54160. The converter is designed to operate from a nominal 24 VDC ±25% input voltage source. This input voltage range is typical for input supplies derived from rectified 24VAC sources. The converter provides an output current of 700mA with an output voltage sufficient to drive the four on board LEDs.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00