See datasheet for actual packaging/pinout drawings


TPS54202 2A Output, Synchronous Step-Down Converter Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS54202EVM-716

The TPS54202 is a 28-V, 2-A, ultra-low quiescent supply current (IQ), synchronous monolithic buck converter with integrated MOSFETs. The TPS54202 enables small designs by integrating the MOSFETs, internal compensation and implementing current mode control to reduce external component count. Efficiency is maximized through the integrated 148mΩ/78mΩ MOSFETs, low quiescent supply current and pulse skipping at light loads. Using the enable pin, shutdown supply current is reduced to 2 μA by entering a shutdown mode.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00