See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $25.00
 

Adjust your quantity during checkout

TPS54226EVM-539-TPS54226 SWIFT Regulator Evaluation Module

The TPS54226EVM-539 user’s guide contains background information for the TPS54226 as well as support documentation for the TPS54226EVM-539 evaluation module. Also included are the performance specifications, schematic and the bill of materials for the TPS54226EVM-539. The TPS54226 is a single, adaptive on-time D-CAP2™ mode synchronous buck converter requiring a very low external component count. The D-CAP2™ control circuit is optimized for low ESR output capacitors such as POSCAP, SP-CAP or ceramic types and features fast transient response with no external compensation. The switching frequency is internally set at a nominal 700 kHz. The high-side and low-side switching MOSFETs are incorporated inside the TPS54226 package along with the gate drive circuitry. The low drain-to-source on resistance of the MOSFETs allow the TPS54226 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The TPS54226 also has an Auto-Skip mode to enable higher efficiency at light loads. The TPS54226 dc/dc synchronous converter is designed to provide up to a 2-A output from an input control voltage source of 4.5V to 18V and an input power voltage source of 2V to 18V. The output voltage range is from 0.76V to 5.5V.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00