See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS54226PWPR


4.5V to 18V Input, 2A Synchronous Step-Down Converter with Eco-Mode™

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.54
10 - 24 $ 1.38
25 - 99 $ 1.28
100 - 249 $ 1.12
250 - 499 $ 1.03
500 - 749 $ 0.86
750 - 999 $ 0.71
1000 - 9999 $ 0.65

Adjust your quantity during checkout

Texas Instruments TPS54226PWPR

The TPS54226 is a adaptive on-time D-CAP2™ mode synchronous buck converter. TheTPS54226 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54226 uses the D-CAP2™ mode control which provides a fast transient response with no external compensation components. The adoptive on-time control supports seamless operation between PWM mode at heavy load condition and reduced frequency Eco-Mode operation at light load for high efficiency. The TPS54226 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VCC input, and from 2-V to 18-V VIN input power supply voltage. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable slow start time and a power good function. The TPS54226 is available in the 14 pin HTSSOP or 16 pin QFN package, and designed to operate from –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00