See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $25.00
 

Adjust your quantity during checkout

TPS54228EVM-686-Evaluation Module for TPS54228 Synchronous Step-Down SWIFT Converter with Light Load Efficiency

The TPS54228EVM-686 is a fully assembled and tested circuit for evaluating the TPS54228 synchronous step-down converter with light load efficiency. The TPS54228EVM-686 operates from a 4.5V to 18V input and provides a 1.05V output at 2A.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00