See datasheet for actual packaging/pinout drawings


Evaluation Module for TPS54229E Synchronous Step-Down DCAP2 Mode Converter with Eco-Mode

TI Store Price:

Unit price: $25.00

Adjust your quantity during checkout

Texas Instruments TPS54229EEVM-056

The TPS54229EEVM-056 Evaluation Module (EVM) is a fully assembled and tested circuit for evaluating the TPS54229E Synchronous Step-Down SWIFT Converter with Eco-Mode. The EVM operates from a 4.5V to 18V input and provides a 1.05V output at 2A.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00