See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

S (-40 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.30
10 - 24 $ 1.17
25 - 99 $ 1.08
100 - 249 $ 0.94
250 - 499 $ 0.87
500 - 749 $ 0.73
750 - 999 $ 0.60
  View datasheet for TPS54231DR View product folder for TPS54231DR

Adjust your quantity during checkout

TPS54231DR-3.5 to 28V Input, 2A, 570kHz Step-Down Converter with Eco-mode™

The TPS54231 device is a 2-V, 2-A non-synchronous buck converter that integrates a low RDS(on) high-side MOSFET. To increase efficiency at light loads, a pulse skipping Eco-mode™ feature is automatically activated. Furthermore, the 1-µA shutdown supply current allows the device to be used in battery powered applications. Current mode control with internal slope compensation simplifies the external compensation calculations and reduces component count while allowing the use of ceramic output capacitors. A resistor divider programs the hysteresis of the input undervoltage lockout. An overvoltage transient protection circuit limits voltage overshoots during startup and transient conditions. A cycle-by-cycle current limit scheme, frequency fold back and thermal shutdown protect the device and the load in the event of an overload condition. The TPS54231 device is available in an 8-pin SOIC package that has been internally optimized to improve thermal performance.

View datasheet
View product folder
Order SummaryEdit >
TPS5430DDA (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00