Features for the TPS54239EVM-056
- 23V maximum input voltage
- Synchronous converter with integrated FETs
- DCAP2 control
- Fast Transient Response
Description for the TPS54239EVM-056
The Texas Instruments TPS54239EVM-056 evaluation module helps designers evaluate the performance of the TPS54239 4.5V to 23V input, 2-A synchronous step-down DC/DC converter.