TPS54260EVM-597 2.5A, 10.8  to 13.2 Vin,  SWIFT™ Converter Evaluation Module angled board image

TPS54260EVM-597

2.5A, 10.8 to 13.2 Vin, SWIFT™ Converter Evaluation Module

Pricing

Qty Price
+

Description for the TPS54260EVM-597

The TPS54260 dc/dc converter is designed to provide up to a 2.5A output from an input voltage source of 3.5V to 60V. Rated input voltage and output current range for the evaluation module are given in Table 1 of the User Guide. This evaluation module is designed to demonstrate the small, printed-circuit-board areas that may be achieved when designing with the TPS54260 regulator. The switching frequency is internally set at a nominal 500 kHz. The high-side MOSFET is incorporated inside the TPS54260 package along with the gate drive circuitry. The low drain-to-source on-resistance of the MOSFET allows the TPS54260 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The compensation components are external to the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS54260 provides adjustable slow start and undervoltage lockout inputs. The absolute maximum input voltage is 60 V for the TPS54260EVM-597.

Pricing

Qty Price
+