TPS54294EVM-057 Evaluation Module for TPS54294 Synchronous Step-Down SWIFT Converter angled board image

TPS54294EVM-057

Evaluation Module for TPS54294 Synchronous Step-Down Converter

Pricing

Qty Price
+

Features for the TPS54294EVM-057

  • D-CAP2 Mode Control
  • Synchronous Buck Converter
  • Fixed SW Frequency: 700kHz
  • Integrated High-Side and Low-Side FET
  • Wide Vin1 Input Range: 4.5V - 18V (CH1)
  • Wide Vin2 Input Range: 2.0V - 18V (CH2)
  • Fixed Soft Start
  • 2A / 2A Output Current

Description for the TPS54294EVM-057

The TPS54294EVM-057 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54294 Dual 2A Output, Synchronous Step-Down SWIFT Converter. The EVM operates from a 4.5V to 18V input and generates output voltages of 1.5V and 3.3V with a switch current limit of 2A minimum.

Pricing

Qty Price
+