See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RSA | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS54294RSAR


4.5V to 18V Input, Dual 2A Output, Synchronous Step-Down Converter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.23
10 - 24 $ 2.01
25 - 99 $ 1.87
100 - 249 $ 1.64
250 - 499 $ 1.53
500 - 749 $ 1.30
750 - 999 $ 1.10
1000 - 9999 $ 1.05

Adjust your quantity during checkout

Texas Instruments TPS54294RSAR

The TPS54294 is a dual, adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54294 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, and low standby current solution. The main control loops of the TPS54294 use the D-CAP2™ mode control which provides a very fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads. Eco-mode™ allows the TPS54294 to maintain high efficiency during lighter load conditions. The TPS54294 is able to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR, ceramic capacitors. The device provides convenient and efficient operation with input voltages from 4.5V to 18V.

The TPS54294 is available in a 4.4mm × 5.0mm 16-pin TSSOP (PWP) package, and 4mm x 4mm 16-pin VQFN (RSA) package specified for an ambient temperature range from –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00