Features for the TPS54295EVM-057
- D-CAP2 Mode Control
- Wide Input Voltage Range: 4.5V to 18V
- Output Voltage Range: 0.76 V to 7.0V
- Low-Side RDS(on) Loss-Less Current Sensing
- Adjustable Soft Start
- Non-Sinking Pre-Biased Soft Start
- 700kHz Switching Frequency
- Optimized Efficiency at Light and Heavy Loads with Auto-Skip Function
- Cycle-by-Cycle Over-Current Limiting Control
- OCL/OVP/UVP/UVLO/TSD Protections
- Adaptive Gate Drivers with Integrated Boost PMOS Switch
Description for the TPS54295EVM-057
The TPS54295EVM-057 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54295 Dual 2A Output, Synchronous Step-Down SWIFT Converter. The EVM operates from a 4.5V to 18V input and generates output voltages of 1.5V and 3.3V with a switch current limit of 2A minimum.