See datasheet for actual packaging/pinout drawings

Package | PIN:

DDC | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.42
10 - 24 $ 1.27
25 - 99 $ 1.18
100 - 249 $ 1.03
250 - 499 $ 0.95
500 - 749 $ 0.80
750 - 999 $ 0.66
1000 - 9999 $ 0.60
  View datasheet for TPS54308DDCR View product folder for TPS54308DDCR

Adjust your quantity during checkout

TPS54308DDCR-4.5V to 28V Input, 3A Output, Synchronous 350kHz FCCM Step-Down Converter

The TPS54308 is a 4.5-V to 28-V input voltage range, 3-A synchronous buck converter. The device includes two integrated switching FETs, internal loop compensation and 5-ms internal soft start to reduce component count.

By integrating the MOSFETs and employing the SOT-23 package, the TPS54308 achieves the high power density and offers a small footprint on the PCB.

The TPS54308 operates in force continous conduction mode (FCCM) during light load conditions, the switching frequency is maintained at an almost constant level over entire load range.

Cycle-by-cycle current limit in both high-side MOSFET protects the converter in an overload condition and is enhanced by a low-side MOSFET freewheeling current limit which prevents current runaway. Hiccup mode protection is triggered if the overcurrent condition has persisted for longer than the present time.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00