See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $10.00
 

Adjust your quantity during checkout

TPS5430EVM-173-9-36Vin, 3A Step Down Converter Module

The TPS5430EVM-173 evaluation module allows the designer to evaluate the TPS5430 SWIFT DC/DC converter and is designed with external components to operate over a wide input voltage range. The input voltage range of this module is 9.0 V to 36 V and the output voltage is pre-set to 5 V. The output voltage can be easily adjusted by changing a resistor divider. Please see the User's Guide (SLVU157) for more information. The TPS5430 is ideal for a wide range of consumer electronics and industrial applications with an input voltage requirement of 5.5 V to 36 V.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00