TPS54310EVM 3-A, 3-6 Vin DC/DC Converter with Adjustable Output Down to 0.9V angled board image

TPS54310EVM

3-A, 3-6 Vin DC/DC Converter with Adjustable Output Down to 0.9V

Pricing

Qty Price
+

Features for the TPS54310EVM

  • External compensation for design flexibility
  • Oversized solder pads for easy component modifications
  • Greater than 90 % efficiency
  • 1 % regulation
  • Supported by SWIFT Designer software tool for quick and easy design

Description for the TPS54310EVM

The TPS54310EVM kit allows the designer to easily evaluate the TPS54310 synchronous buck DC/DC converter with integrated 3A continuous power MOSFETs. The input range is 3-6V and the output voltage is adjustable down to 0.9V (module present to 3.3V). Other voltages are possible by changing a resistor divider.

The TPS54310 is ideal for regulating the voltage in point of load applications from a 3.3V or 5V rail for high current DSPs, FPGA, ASICs and microcontrollers.

Please see the TPS54310EVM User's Guide (sllu037) document for more information.

Pricing

Qty Price
+