See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 20

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS54310QPWPRQ1


Automotive 3V to 6V, 3A Synchronous Buck Converter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.09
10 - 24 $ 3.68
25 - 99 $ 3.44
100 - 249 $ 3.08
250 - 499 $ 2.88
500 - 749 $ 2.50
750 - 999 $ 2.17
1000 - 9999 $ 2.12

Adjust your quantity during checkout

Texas Instruments TPS54310QPWPRQ1

As members of the SWIFT family of dc/dc regulators, the TPS54310 low-input-voltage high-output-current synchronous-buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high-performance, voltage error amplifier that provides high performance under transient conditions, an undervoltage-lockout circuit to prevent start up until the input voltage reaches 3 V, an internally and externally set slow-start circuit to limit in-rush currents, and a power good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54310 device is available in a thermally enhanced 20-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. Texas Instruments provides evaluation modules and the SWIFT designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00