Features for the TPS54317EVM-159
- External compensation for design flexibility
- Greater than 90% efficiency
- 1% regulation accuracy
- Switching frequency set to 1.1 MHZ and is programmable to 1.6 MHz
- Supported by SWIFT Designer software tool for quick and easy design at www.ti.com/swift
Description for the TPS54317EVM-159
The TPS54317EVM-159 kit allows the designer to easily evaluate the TPS54317 synchronous buck DC/DC converter with integrated 3 A continuous power MOSFETs. This design is optimized for small size by taking advantage of the high switching frequency of the TPS54317. The input range is 3-6 V and the output voltage is adjustable down to 0.9 V (module present to 1.8 V). The output voltage is easily modified by changing a resistor divider. The TPS54317 is ideal for regulating the voltage in high density point of load applications from a 3.3 V or 5 V rail for high performance DSPs, FPGA, ASICs and microcontrollers. Please see the TPS54317EVM-136 User's Guide (SLVU114) document for more information.