See datasheet for actual packaging/pinout drawings


3V to 6V Input, 3A SWIFT(tm) Converter Evaluation Module

TI Store Price:

Unit price: $25.00

Adjust your quantity during checkout

Texas Instruments TPS54318EVM-512

The TPS54318EVM-512 evaluation module is designed to demonstrate the small printed-circuit-board areas that may be achieved when designing with the TPS54318 regulator. The TPS54318 dc/dc converter is designed to provide up to a 3 A output from an input voltage source of 2.95 V to 6 V. Rated input voltage and output current range for the evaluation module are given in Table 1 of the User Guide. The switching frequency is externally set at a nominal 1000 kHz. The high-side and low-side MOSFETs are incorporated inside the TPS54318 package along with the gate drive circuitry. The low drain-to-source on resistance of the MOSFETs allow the TPS54318 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The compensation components are external to the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS54318 provides adjustable slow start and undervoltage lockout inputs. The absolute maximum input voltage is 7 V for the TPS54318EVM-512.
Order SummaryEdit >
CD4042BE (5)$2.60
THS4042CD (5)$49.60
THS4042CDGNR (5)$47.75
THS4042EVM (1)$49.00
Subtotal: $148.95
Shipping & Handling: -
Total (USD): $148.95