TPS54319EVM-626 Evaluation Module for TPS54319 Step-Down DC/DC Converter angled board image

TPS54319EVM-626

Evaluation Module for TPS54319 Step-Down DC/DC Converter

Pricing

Qty Price
+

Features for the TPS54319EVM-626

  • Integrated 45mW MOSFETs
  • 0.827V Reference with 3% Accuracy over Temperature
  • 200KHz to 2MHz Adjustable Switching Frequency
  • Integrated Tracking Pin
  • Pin compatible with 3-A TPS54318

Description for the TPS54319EVM-626

The TPS54319EVM-626 is a fully assembled and tested circuit for evaluating the TPS54319 2.95V to 6V input 3A synchronous buck converter. There are terminal blocks for input and output. Additional test points are also provided.

Pricing

Qty Price
+