The TPS54320 is a full-featured 17-V, 3-A synchronous step-down converter which is
optimized for small designs through high efficiency and integrated high-side and low-side MOSFETs.
Further space savings are achieved through current mode control, which reduces component count, and
by selecting a high switching frequency, reducing footprint of the inductor.
The output voltage start-up ramp is controlled by the SS/TR pin which allows operation as
either a stand-alone power supply or in tracking situations. Power sequencing is also possible by
correctly configuring the enable and the open drain power good pins.
Cycle by cycle current limiting on the high-side FET protects the device in overload
situations and is enhanced by a low-side sourcing current limit which prevents current runaway.
Hiccup protection is triggered if the overcurrent condition has persisted for longer than the
preset time. Thermal shutdown disables the part when die temperature exceeds thermal shutdown
temperature. The TPS54320 is available in a 14-pin, 3.5-mm × 3.5-mm VQFN, thermally enhanced
package.
View datasheet View product folder