See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $25.00
 

Adjust your quantity during checkout

TPS54328EVM-686-Evaluation Module for TPS54328 3-A Synchronous Step-Down SWIFT™ Converter with Eco-Mode

The TPS54328EVM-686 is a fully assembled and tested circuit for evaluating the TPS54328 Synchronous Step-Down SWIFT Converter. The TPS54328EVM-686 operates from a 4.5V to 18V input and provides a 1.05V output at 3A.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00