See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $25.00
 

Adjust your quantity during checkout

TPS54329EEVM-056-Evaluation Module for TPS54329E Synchronous Step-Down SWIFT Converter with D-CAP2 Mode

The TPS54329EEVM-056 Evaluation Module (EVM) is a fully assembled and tested circuit for evaluating the TPS54329E Synchronous Step-Down SWIFT Converter w/ D-CAP2 Mode and Light Load Efficiency. The EVM operates from a 4.5V to 18V input and provides a 1.05V output at 3A.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00