See datasheet for actual packaging/pinout drawings

Package | PIN:

DDA | 8

Temp:

S (-40 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.85
10 - 24 $ 1.65
25 - 99 $ 1.54
100 - 249 $ 1.34
250 - 499 $ 1.24
500 - 749 $ 1.04
750 - 999 $ 0.85
1000 - 9999 $ 0.78
  View datasheet for TPS54331DDA View product folder for TPS54331DDA

Adjust your quantity during checkout

TPS54331DDA-3.5V to 28V Input, 3A, 570kHz Step-Down Converter with Eco-mode

The TPS54331 device is a 28-V, 3-A non-synchronous buck converter that integrates a low RDS(on) high-side MOSFET. To increase efficiency at light loads, a pulse skipping Eco-mode feature is automatically activated. Furthermore, the 1-µA shutdown supply-current allows the device to be used in battery-powered applications. Current mode control with internal slope compensation simplifies the external compensation calculations and reduces component count while allowing the use of ceramic output capacitors. A resistor divider programs the hysteresis of the input undervoltage lockout. An overvoltage transient protection circuit limits voltage overshoots during startup and transient conditions. A cycle-by-cycle current-limit scheme, frequency foldback and thermal shutdown protect the device and the load in the event of an overload condition. The TPS54331 device is available in an 8-pin SOIC package and 8-pin SO PowerPAD package that have been internally optimized to improve thermal performance.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00