See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DDA | 8

Temp:

S (-40 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS54332DDA


3.5V to 28V Input, 3.5A, 1MHz Step-Down Converter with Eco-mode

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.85
10 - 24 $ 1.65
25 - 99 $ 1.54
100 - 249 $ 1.34
250 - 499 $ 1.24
500 - 749 $ 1.04
750 - 999 $ 0.85
1000 - 9999 $ 0.78

Adjust your quantity during checkout

Texas Instruments TPS54332DDA

The TPS54332 is a 28-V, 3.5-A non-synchronous buck converter that integrates a low-RDS(on) high-side MOSFET. To increase efficiency at light loads, a pulse-skipping Eco-Mode feature is automatically activated. Furthermore, the 1-µA shutdown supply current allows the device to be used in battery-powered applications. Current mode control with internal slope compensation simplifies the external compensation calculations and reduces component count while allowing the use of ceramic output capacitors. A resistor divider programs the hysteresis of the input undervoltage lockout. An overvoltage transient protection circuit limits voltage overshoots during start-up and transient conditions. A cycle-by-cycle current limit scheme, frequency foldback and thermal shutdown protect the device and the load in the event of an overload condition. The TPS54332 is available in an 8-pin SOIC PowerPAD™ package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00