See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DDA | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS54339DDA


4.5V to 23V Input, 3A Synchronous Step-Down Converter with D-CAP2 Mode

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.78
10 - 24 $ 1.60
25 - 99 $ 1.49
100 - 249 $ 1.31
250 - 499 $ 1.23
500 - 749 $ 1.04
750 - 999 $ 0.88
1000 - 9999 $ 0.84

Adjust your quantity during checkout

Texas Instruments TPS54339DDA

The TPS54339 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54339 enables system designers to complete the suite of various end-equipment power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54339 uses the D-CAP2™ mode control that provides a fast transient response with no external compensation components. The TPS54339 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 23-V VIN input. The output voltage can be programmed between 0.76 V and 7 V. The device also features an adjustable soft start time. The TPS54339 is available in the 8-pin DDA package, and designed to operate from –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00