See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $10.00
 

Adjust your quantity during checkout

TPS54350EVM-235-3-A, 4.5 to 20Vin DC/DC Converter with Adjustable Output Voltage

The TPS54350EVM-235 evaluation module allows the designer to evaluate the TPS54350 SWIFT DC/DC converter optimized for small size and low height. The inductor and capacitors selected allow a wide 6-18V input and a 3.3V output up to 3A. The output voltage can be easily adjusted for lower DSP and FPGA core voltages by changing a resistor divider. This particular design incorporates an optional low-side MOSFET (instead of a diode) to provide high efficiency synchronous rectification while switching at 500 kHz.

Please see the TPS54350EVM-235 User's Guide (SLVU097) document for more information.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00