See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS54355PWP


4.5V to 20V Input, 2.5V 3A Synchronous Step-Down SWIFT™ Converter w/ Low-Side Gate Driver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.62
10 - 24 $ 3.27
25 - 99 $ 3.00
100 - 249 $ 2.69
250 - 499 $ 2.48
500 - 749 $ 2.19
750 - 999 $ 1.94
1000 - 9999 $ 1.68

Adjust your quantity during checkout

Texas Instruments TPS54355PWP

The TPS5435x is a medium output current synchronous buck PWM converter with an integrated high side MOSFET and a gate driver for an optional low side external MOSFET. Features include a high performance voltage error amplifier that enables maximum performance under transient conditions. The TPS5435x has an under-voltage-lockout circuit to prevent start-up until the input voltage reaches a preset value; an internal slow-start circuit to limit in-rush currents; and a power good output to indicate valid output conditions. The synchronization feature is configurable as either an input or an output for easy 180° out of phase synchronization.

The TPS5435x devices are available in a thermally enhanced 16-pin TSSOP (PWP) PowerPAD™ package. TI provides evaluation modules and the SWIFT™ Designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00