See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 16

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.54
10 - 24 $ 7.68
25 - 99 $ 7.18
100 - 249 $ 6.44
250 - 499 $ 6.01
500 - 749 $ 5.23
750 - 999 $ 4.52
1000 - 9999 $ 4.43
  View datasheet for TPS54356MPWPREP View product folder for TPS54356MPWPREP

Adjust your quantity during checkout

TPS54356MPWPREP-Enhanced Product 4.5-V To 20-V Input, 3-A Output Synchronous Pwm Switches W/ Integrated Fet

The TPS5435x is a medium-output-current synchronous buck PWM converter with an integrated high-side MOSFET and a gate driver for an optional low-side external MOSFET. Features include a high-performance voltage error amplifier that enables maximum performance under transient conditions. The TPS5435x has an undervoltage lockout (UVLO) circuit to prevent start-up until the input voltage reaches a preset value, an internal slow-start circuit to limit in-rush currents, and a power-good (PWRGD) output to indicate valid output conditions. The synchronization feature is configurable as either an input or an output for easy 180° out-of-phase synchronization.

The TPS5435x devices are available in a thermally enhanced 16-pin PowerPAD Thin Shrink Small-Outline Package (TSSOP). TI provides evaluation modules and the SWIFT™ Designer software tool to aid in quickly achieving high-performance power-supply designs to meet aggressive equipment development cycles.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00