TPS54360EVM-182 60V Input, 3.5A, Step-Down Converter Evaluation Module angled board image

TPS54360EVM-182

60V Input, 3.5A, Step-Down Converter Evaluation Module

Pricing

Qty Price
+

Features for the TPS54360EVM-182

  • 4.5 V to 60 V Input Supply Voltage
  • Integrated 90-mΩ High Side N-Channel MOSFET
  • 146 µA Operating Quiescent Current
  • 1 µA Shutdown Current
  • 100 kHz to 2.5 MHz Switching Frequency
  • Adjustable UVLO Voltage and Hysteresis

Description for the TPS54360EVM-182

The Texas Instruments TPS54360EVM-182 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54360 60V Input, 3.5A, Step-Down Converter with Eco-Mode. The EVM operates from an 8V to 60V input (12V nominal) and provides a 5.0V output at 3.5A.

Pricing

Qty Price
+