Features for the TPS54361EVM-555
- 4.5 V to 60 V Input Supply Voltage
- Integrated 87-mΩ High Side N-Channel MOSFET
- 152 µA Operating Quiescent Current
- 2 µA Shutdown Current
- 100 kHz to 2.5 MHz Switching Frequency
- Adjustable UVLO Voltage and Hysteresis
- Adjustable Soft-Start and Sequencing
- UV and OV Power Good Output
Description for the TPS54361EVM-555
The TPS54361EVM-555 is a fully assembled and tested circuit for evaluating the TPS54361 step-down converter. The TPS54361EVM-555 operates from a 7.0V to 60V input (12V nominal) and provides a 5.0V output at 3.5A.