See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $10.00
 

Adjust your quantity during checkout

TPS54372EVM-215-3-A Active Bus Termination/DDR Memory DC/DC Converter

The TPS54372EVM-215 kit allows the designer to easily evaluate the TPS54372 synchronous buck DC/DC converter with integrated 3 A continuous power MOSFETs. The input range is 3-6 V and the output voltage is adjustable down to the external reference voltage applied to the VREF pin. The module provides an output voltage VTTQ that is one half the voltage VDDQ from a nominal 3.3 V or 5 V input.

The TPS54372 is ideal for active bus termination applications such as SSTL, GTL, and DDR memory.

Please see the TPS54372EVM-215 User's Guide (SLUU119) document for more information.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00