See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 20

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS54372QPWPRQ1


Automotive 3V to 6V, 3A Buck Converter for DDR applications with Tracking and Termination

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.00
10 - 24 $ 4.50
25 - 99 $ 4.20
100 - 249 $ 3.77
250 - 499 $ 3.52
500 - 749 $ 3.06
750 - 999 $ 2.65
1000 - 9999 $ 2.60

Adjust your quantity during checkout

Texas Instruments TPS54372QPWPRQ1

As a member of the SWIFT™ family of dc/dc regulators, the TPS54372 low-input voltage high-output current synchronous-buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance under transient conditions and flexibility in choosing the output filter L and C components; an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a status output to indicate valid operating conditions.

The TPS54372 is available in a thermally enhanced 20-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. Texas Instruments provides evaluation modules and the SWIFT designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00