See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $10.00
 

Adjust your quantity during checkout

TPS54373EVM-237-3-A DC/DC Converter with Disabled Sinking During Startup

Recommended tool:
TPS54318 is the recommended alternative device to TPS54373. Please refer to the TPS54318EVM for new device evaluation.

The TPS54373EVM kit allows the designer to easily evaluate the 3 A TPS54373 synchronous buck DC/DC Converter with disabled sinking during startup (DSDS). The module provides 4 series diodes to allow the user to pre-charge the output from the EVM input voltage or an external source. The input voltage range is 3-6 V and the output voltage is adjustable down to 0.9 V (module preset to 1.8 V). Other voltages are possible by changing the resistor divider.

Please see the TPS54373EVM-237 User's Guide (SLVU088) document for more information.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00