See datasheet for actual packaging/pinout drawings


Package | PIN:

PWP | 20


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


3V to 6V Input, 3A Synchronous Step-Down SWIFT™ Converter for Prebiased Outputs

TI Store Price:

1 - 9 $ 5.82
10 - 24 $ 5.25
25 - 99 $ 4.82
100 - 249 $ 4.32
250 - 499 $ 3.99
500 - 749 $ 3.52
750 - 999 $ 3.11
1000 - 9999 $ 2.70

Adjust your quantity during checkout

Texas Instruments TPS54373PWP

As a member of the SWIFT™ family of dc/dc regulators, the TPS54373 low-input voltage high-output current synchronous buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance and flexibility in choosing the output filter L and C components; an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally or externally set slow-start circuit to limit in-rush currents; and a power good output useful for processor/logic reset, fault signaling, and supply sequencing.

For reliable power up in output precharge applications, the TPS54373 is designed to only source current during start-up.

The TPS54373 is available in a thermally enhanced 20-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT™ designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00