See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.88
10 - 24 $ 1.69
25 - 99 $ 1.58
100 - 249 $ 1.42
250 - 499 $ 1.32
500 - 749 $ 1.15
750 - 999 $ 1.00
1000 - 9999 $ 0.98
  View datasheet for TPS54386PWPR View product folder for TPS54386PWPR

Adjust your quantity during checkout

TPS54386PWPR-4.5V to 28V Input, Dual 3A Outputs, 600kHz Step-Down Converter with Internal Compensation

The TPS54383 and TPS54386 are dual output, non-synchronous buck converters capable of supporting 3-A output applications that operate from a 4.5-V to 28-V input supply voltage, and require output voltages between 0.8 V and 90% of the input voltage.

With an internally-determined operating frequency, soft-start time, and control loop compensation, these converters provide many features with a minimum of external components. Channel 1 overcurrent protection is set at 4.5 A, while Channel 2 overcurrent protection level is selected by connecting a pin to ground, to BP, or left floating. The setting levels are used to allow for scaling of external components for applications that do not need the full load capability of both outputs.

The outputs may be enabled independently, or may be configured to allow either ratio-metric or sequential startup sequencing. Additionally, the two outputs may be powered from different sources.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00