TPS54395EVM-057 TPS54395 Evaluation Module angled board image

TPS54395EVM-057

TPS54395 Evaluation Module

Pricing

Qty Price
+

Features for the TPS54395EVM-057

  • 2 outputs
  • DCAP2 control
  • Soft Start
  • Non sinking pre-bias start up
  • Eco-mode

Description for the TPS54395EVM-057

The Texas Instruments TPS54395EVM-057 evaluation module (EVM) helps designers evaluate the performance of the TPS54395 4.5V to 18V Input, Dual 3A Output, Synchronous Step-Down Converter.

Pricing

Qty Price
+