See datasheet for actual packaging/pinout drawings

Package | PIN:

RVF | 40

Temp:

Q (-40 to 125)

ECO Plan:

Pb-Free (RoHS Exempt)

TI Store Price:

Qty.Price
1 - 9 $ 10.11
10 - 24 $ 9.09
25 - 99 $ 8.49
100 - 249 $ 7.62
250 - 499 $ 7.11
500 - 749 $ 6.18
750 - 999 $ 5.35
1000 - 9999 $ 5.24
  View datasheet for TPS543C20RVFT View product folder for TPS543C20RVFT

Adjust your quantity during checkout

TPS543C20RVFT-4-14Vin 40A Stackable Synchronous Step-down SWIFT™ Converter w/ Adaptive Internal Compensation

The TPS543C20 employs an internally compensated emulated peak-current-mode control, with a clock synchronizable, fixed-frequency modulator for EMI-sensitive POL. The internal integrator and directly amplifying ramp tracking loop eliminate the need for external compensation over a wide range of frequencies thereby making the system design flexible, dense, and simple. Optional API and body braking help improve transient performance by significantly reducing undershoot and overshoot, respectively. Integrated NexFET™ MOSFETs with low-loss switching facilitate high efficiency and deliver up to 40 A in a 5-mm × 7-mm PowerStack™ package with a layout friendly thermal pad. Two TPS543C20 devices can be stacked together to provide up to 80-A point-of-load.

View datasheet
View product folder
Order SummaryEdit >
OPA827AID (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00