See datasheet for actual packaging/pinout drawings


Package | PIN:

PWP | 14


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


4.5V to 18V Input, 4A Synchronous Step-Down Converter with Eco-Mode™

TI Store Price:

1 - 9 $ 2.24
10 - 24 $ 2.01
25 - 99 $ 1.89
100 - 249 $ 1.65
250 - 499 $ 1.54
500 - 749 $ 1.33
750 - 999 $ 1.13
1000 - 9999 $ 0.96

Adjust your quantity during checkout

Texas Instruments TPS54426PWP

The TPS54426 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54426 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54426 uses the D-CAP2™ mode control which provides a very fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads. Eco-mode™ allows the TPS54426 to maintain high efficiency during lighter load conditions. The TPS54426 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP, SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable soft start time and a power good function. The TPS54426 is available in the 14-pin HTSSOP package and the 16 pin QFN package, designed to operate from –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00