See datasheet for actual packaging/pinout drawings

Package | PIN:

DDA | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.78
10 - 24 $ 1.59
25 - 99 $ 1.48
100 - 249 $ 1.29
250 - 499 $ 1.19
500 - 749 $ 1.00
750 - 999 $ 0.82
1000 - 9999 $ 0.75
  View datasheet for TPS54427DDAR View product folder for TPS54427DDAR

Adjust your quantity during checkout

TPS54427DDAR-4.5V to 18V Input, 4-A Synchronous Step-Down Converter

The TPS54427 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54427 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution.

The main control loop for the TPS54427 uses the D-CAP2™ mode control which provides a fast transient response with no external compensation components.

The TPS54427 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors.

The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 7 V.

The device also features an adjustable soft start time.

The TPS54427 is available in the 8-pin DDA package and 10-pin DRC, and is designed to operate from –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00