See datasheet for actual packaging/pinout drawings


TPS54427 Synchronous Step-Down SWIFT Converter Evaluation Module

TI Store Price:

Unit price: $25.00

Adjust your quantity during checkout

Texas Instruments TPS54427EVM-052

The TPS54427EVM-052 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54427 Synchronous Step-Down DC-DC Converter. The EVM operates from a 4.5V to 18V input and provides a 1.05V output at up to 4A. The main control loop for the EVM uses D-CAP2 mode control, which provides a very fast transient response with no external components.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00